SLVUDH6 September   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Replace U1: Solder reflow
    3. 1.3 Replace R1:
    4. 1.4 Kit Contents
    5. 1.5 Specification
    6. 1.6 Device Information
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Recommended Test Equipment
    4. 2.4 Setup
    5. 2.5 External Connections for Easy Evaluation
    6. 2.6 Test Points
    7. 2.7 Oscilloscope Probes: Probing the EVM
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 PCB Layout Guidelines
    4. 3.4 PCB Layout Example
    5. 3.5 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Additional Images

The UCC34141EVM-116 is intended to allow designers to evaluate the performance characteristics and capabilities of the UCC35341-Q1 quickly and easily for use in automotive, isolated, gate driver bias applications as well as a variety of isolated industrial bias power applications. The EVM allows users to test functions of the UCC35341-Q1 such as: Enable/Disable (EN) of the device as well as configure the isolated output voltage for 15V<VDD<20V, and -8V<VEE<0V and easily apply variable loads to the outputs. This EVM allows the user to measure efficiency across the input voltage range and varying output loads according to system requirements. Another feature of the EVM is the ease of probing during test. Test points, are strategically placed and described according to Table 3.

UCC35341-Q1, UCC34141EVM-116 UCC34141EVM-116, HVP116E2, Bottom View UCC34141EVM-116, HVP116E2, Bottom View