SLVUDH6 September   2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Replace U1: Solder reflow
    3. 1.3 Replace R1:
    4. 1.4 Kit Contents
    5. 1.5 Specification
    6. 1.6 Device Information
  7. 2Hardware
    1. 2.1 Additional Images
    2. 2.2 Power Requirements
    3. 2.3 Recommended Test Equipment
    4. 2.4 Setup
    5. 2.5 External Connections for Easy Evaluation
    6. 2.6 Test Points
    7. 2.7 Oscilloscope Probes: Probing the EVM
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 PCB Layout Guidelines
    4. 3.4 PCB Layout Example
    5. 3.5 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Trademarks

Specification

VIN=12V, VDD-COM=18V, VEE-COM=-5V, TA=25°C (unless otherwise noted)

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT CHARACTERISTICS
VIN Input voltage range PVDD-COM=2W 10 12 17 V
PVDD-COM=1.5W 9 12 20 V
VIN_ON Input voltage on 7 8 V
VIN_OFF Input voltage off 6.3 7.3 V
OUTPUT CHARACTERISTICS
VDD-COM DC full load set-point 10V<VIN<17V, IVDD=112mA 18 V
IVDD VDD load current range 10V<VIN<17V 0 112 mA
PMAX Maximum output power 10V<VIN<17V, IVDD=112mA 2 W
VEE-COM DC full load set-point -5 V