SLVUDH6
September 2025
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Replace U1: Solder reflow
1.3
Replace R1:
1.4
Kit Contents
1.5
Specification
1.6
Device Information
2
Hardware
2.1
Additional Images
2.2
Power Requirements
2.3
Recommended Test Equipment
2.4
Setup
2.5
External Connections for Easy Evaluation
2.6
Test Points
2.7
Oscilloscope Probes: Probing the EVM
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
PCB Layout Guidelines
3.4
PCB Layout Example
3.5
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
2.3
Recommended Test Equipment
V
BIAS
: DC power supply1: 5V, 10mA
V
IN
: DC power supply2: 20V, 500mA
I
VDD
: Electronic load (set to constant resistance) or fixed resistor: 18V, 112mA
I
VEE
: Electronic load (set to constant resistance) or fixed resistor: 5V, 65mA
(3) DVMs measuring DC voltage <30V
(3) DVMs measuring DC current <200mA on I
VDD
, I
VEE
, <500mA on I
VIN
Oscilloscope: 4-channel, 500MHz or better, voltage probes, current probes
Minimum wire gauge 20 AWG to 22 AWG or better
Thermal camera (optional) or thermocouple to measure U1 case temperature