SLVUDL6 May   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Jumper Information
    4. 2.4 LED Information
    5. 2.5 Test Points
    6. 2.6 Switches and Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Introduction

The TPS26750AEVM is a full-featured evaluation module used to evaluate the TPS26750A USB-PD controller. This board contains everything necessary to evaluate USB-PD applications capable of EPR in either a source, sink, or dual-role power (DPR) application. A pre-flashed embedded microcontroller is included on the board that allows for easy communication and programming of the EEPROM attached to the TPS26750A device, eliminating the need for an external programmer or debugger. A full-fledged GUI is provided to interact with the device and includes functions such as initial configuration, exporting programming and patch artifacts, and reading diagnostic or fault information from the TPS26750A device on-the-fly.