SLVUDL6 May   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Jumper Information
    4. 2.4 LED Information
    5. 2.5 Test Points
    6. 2.6 Switches and Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Features

  • Up to 240W (48V/5A) source and sink applications
  • Easy-to-use GUI with pre-configured firmware to configure voltage ranges, charging protocols, and all aspects of the attached TPS26750A USB-PD controller
  • Multiple test points and headers for quick and easy debug signals such as VBUS, CCx, and ADCINx lines