SLVUDL6 May   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Jumper Information
    4. 2.4 LED Information
    5. 2.5 Test Points
    6. 2.6 Switches and Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Software Description

The required software is available at the TI Gallery, and is run from the web browser, provided that the web browser used is Google Chrome®, Firefox®®, or Safari ®®. The TI Cloud Agent must also be installed as a browser extension on the PC if use of this software is desired. When the application is launched, instructions appear for installing the TI Cloud Agent. The software can also be run natively on the PC. If running the software natively on the PC is desired, then the GUI Composer Runtime must be installed natively. To install the GUI Composer Runtime, click on the downward-facing arrow inside one of the applications listed in the TI Gallery, and look toward the bottom set of links that appear. After selecting the native operating system, open the installer and follow the prompts to install the program. For more information on how to install and utilize the GUI with the TPS26750AEVM evaluation module, see the GUI user guide.