SLVUDL6 May 2026
The TPS26750A device is a single-port USB controller capable of extended power range (EPR) with a wide range of applications and features, including the ability to sink, source, and act as a DRP device up to 240W. Through an online configuration tool, the device can be customized to support a variety of both I2C and GPIO events. The device is meant to be a full-featured solution that has the ability to run a full USB-PD stack with no custom firmware development required by the user.
The TPS26750AEVM evaluation module includes several devices for complete evaluation of voltage protection, power topology, and current sensing. An additional TPS26750A PD controller for barrel-jack replacement can power the device without the immediate need for a bench power supply. For more details on each of the devices on the TPS26750AEVM evaluation module, see Table 1-1.
The TPS26750AEVM PD controller is configurable through the web-based GUI for application specific requirements, architectures, and power roles and data roles. The GUI tool offers an additional firmware configuration to integrate control for select battery charger products which is optional.