SLVUDL6 May   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Jumper Information
    4. 2.4 LED Information
    5. 2.5 Test Points
    6. 2.6 Switches and Push Buttons
  9. 3Software
    1. 3.1 Software Description
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Test Points

Table 2-3 Test Point Information
Net Label Description
TP1 PD controller VBUS voltage reference.
TP2 Ground reference for EVM, this GND is placed close to VBUS.
TP3 PD controller VSYS voltage reference (updated terminology from previous PPHV label to match the S variant).
TP4 Ground reference for EVM placed close to VSYS.
TP5 Connector side of the CC1 of PD controller, located between the TPD4S480RUKR device and the USB-C or USB PD port.
TP6 Connector side of the CC2 of PD controller, located between the TPD4S480RUKR device and the USB-C or USB PD port.
TP7 Connector side of the DP of PD controller, located between the TPD4S480RUKR device and the USB-C or USB PD port.
TP8 Connector side of the DM of PD controller, located between the TPD4S480RUKR device and the USB-C or USB PD port.
TP9 Connector side of the SBU1 of PD controller, located between the TPD4S480RUKR device and the USB-C or USB PD port.
TP10 Connector side of the SBU2 of PD controller, located between the TPD4S480RUKR device and the USB-C or USB PD port.
TP11 System voltage connection that from the BQ device that feeds the DC-DC converter to distribute to lower voltage rails.
TP12 Connected to power path enable input of eFuse that controls high voltage power path on VBUS
TP13 Connected to the TPD4S480RUKR device, which is used for lower voltage monitoring.
TP14 Connected to the NFET gate of the main power path to enable for VBUS.
TP15 through TP19 Ground references.
TP20 to TP21 Test points for the sense resistor used for low-side current sensing.
TP22 Power good signal of the LM76005 DC-DC.
TP23 and TP24 I2Ct_SCL and I2Ct_SDA lines (respectively) of the TPS26750A device.