SLVUDN8 March 2026
The JP4 jumper is used to configure Status or DRV pin. By default, this jumper is set to the STATUS position, which enables the pull-up circuit for the STATUS indicator function. Put this jumper in the DRV position to connect the PMOS driver.