SLVUDN8 March 2026
This EVM includes I/O connectors and test points as shown in Table 2-1. The back up battery must be connected to BUB connectors, J3 and J4. The load must be connected to output connectors, J5 and J6. Car main battery must be connected to VBAT connectors, J1 and J2.
| REFERENCE DESIGNATOR | DESCRIPTION |
|---|---|
| J1 | Car main battery positive connection |
| J2 | Car main battery return connection |
| J3 | Back up battery positive connection |
| J4 | Back up battery return connection |
| J5 | Boost output positive connection |
| J6 | Boost output return connection |
| J7 | USB2ANY interface connector |
| J8 | Boost output voltage positive sensing point |
| J9 | Boost output voltage negative sensing point |
| J10 | Back up battery voltage positive sensing point |
| J11 | Back up battery voltage negative sensing point |
| J12, J13, J14 | PGND sensing point |
| J15 | AGND sensing point |
| TP1 | IL pin test point |
| TP2 | SW pin test point |
| TP3 | AVI pin output test point |