SLVUDN8 March   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Connector, Test Point, and Jumper Descriptions
      1. 2.1.1 Connector and Test Point Descriptions
      2. 2.1.2 Jumper Configuration
        1. 2.1.2.1 JP1 and JP2 (I2C Interface Enable)
        2. 2.1.2.2 JP3 (Boost Enable)
        3. 2.1.2.3 JP4 (Status or DRV Pin)
        4. 2.1.2.4 JP5 (TS Pin)
        5. 2.1.2.5 JP6 (Charger Enable)
        6. 2.1.2.6 JP7 (LDO Enable)
    2. 2.2 Test Procedure
      1. 2.2.1 Verifying Boost Function
      2. 2.2.2 Verifying Charger Function
      3. 2.2.3 Verifying SOH Function
  8. 3Software
    1. 3.1 Software User Interface
      1. 3.1.1 Install USB2ANY Explorer
      2. 3.1.2 GUI Installation
      3. 3.1.3 Interface Hardware Setup
      4. 3.1.4 User Configuration Screen
      5. 3.1.5 Status and Fault Indications Screen
      6. 3.1.6 Register Map Screen
    2. 3.2 Modification
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials
  10. 5Additional Information
    1. 5.1 Trademarks
  11. 6Revision History

JP3 (Boost Enable)

The J5 jumper is used to enable boost function. By default, this jumper is set to the H2 position, which uses the LDO on the EVM to pull up the EN_BST pin and enable the boost function. Put this jumper in the H1 position to use the USB2ANY adapter to pull up the EN_BST pin and enable boost function. Put this jumper in the L position to disable boost function.