SLVUDO4 November 2026
Table 2-1 lists the input and output connections available on this EVM and the respective descriptions.
| Jack | Description |
|---|---|
| J1(1) - VIN | Positive rail of the charger input voltage |
| J1(2) - GND | Ground |
| J2(1) - GND | Ground |
| J2(2) - SYS | Positive rail of the charger system output voltage, typically connected to the system load |
| J3(1) - GND | Ground |
| J3(2) - TS | Connection available for external thermistor if required |
| J3(3) - BAT+ | Positive rail of the charger battery input, connected to the positive terminal of the external battery |
| J4 | Input source USB Type-C™ port |
| J5 | I2C connector for the USB2ANY interface board |
| J6 | I2C connector for the EV2400 interface board |