SLVUDO4 November   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
    1.     6
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Header Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  8. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 EV2400 Setup
      2. 3.1.2 USB2ANY Setup
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Communication Verification
      3. 3.2.3 Charger Mode Verification
      4. 3.2.4 Helpful Tips
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Bill of Materials (BOM)

Table 4-1 Bill of Materials
Designator Qty Value Description Package Reference PartNumber Manufacturer
C2, C3, C6, C7 4 22uF Chip Multilayer Ceramic Capacitors for General Purpose, 0805, 22uF, X5R, 15%, 20%, 10V 805 GRM21BR61A226ME44L Murata
C4, C5 2 0.1uF CAP, CERM, 0.1 uF, 50 V,+/- 10%, X7R, 0402 0402 C1005X7R1H104K050BE TDK
C8 1 10µF Chip Multilayer Ceramic Capacitors for General Purpose, 0603, 10uF, X7T, +22%/-33%, 10%, 10V 0603 GRM188D71A106KA73D Murata
C10, C11 2 330pF CAP, CERM, 330 pF, 50 V, +/- 10%, X7R, 0201 0201 GRM033R71H331KA12D MuRata
H9, H10, H11, H12 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 (CLEAR) 3M
J1, J2 2 Terminal Block, 5.08 mm, 2x1, Brass, TH 2x1 5.08 mm Terminal Block ED120/2DS On-Shore Technology
J3 1 Terminal Block, 5.08 mm, 3x1, Brass, TH 3x1 5.08 mm Terminal Block ED120/3DS On-Shore Technology
J4 1 Connector, Receptacle, USB Type C, R/A Connector, Receptacle, USB Type C, R/A, THT/SMT 6.32723E+11 Wurth Elektronik
J5 1 Header (shrouded), 100mil, 5x2, High-Temperature, Gold, TH 5x2 Shrouded header N2510-6002-RB 3M
J6 1 Header (friction lock), 100mil, 4x1, R/A, TH 4x1 R/A Header 22/05/3041 Molex
JP1, JP2, JP3, JP5, JP6, JP7 6 Header, 100mil, 2x1, Tin, TH Header, 2 PIN, 100mil, Tin PEC02SAAN Sullins Connector Solutions
JP4 1 Header, 100mil, 3x1, Tin, TH Header, 3 PIN, 100mil, Tin PEC03SAAN Sullins Connector Solutions
L1 1 0.47uH 470 nH Shielded Molded Inductor 4.8 A 21mOhm Max 0806 (2016 Metric) 0806 AOTA-B201610SR47MT Abracon
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650 x 0.200 inch THT-14-423-10 Brady
R1, R4, R8 3 0.01 RES, 0.01, 1%, 1 W, 2010 2010 WSL2010R0100FEA18 Vishay-Dale
R5, R6, R7, R9 4 10.0k RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 0402 CRCW040210K0FKED Vishay-Dale
R10, R11 2 5.1K RES 5.1K OHM 5% 1/8W 0805 0805 RC0805JR-075K1L Yageo
R12 1 10 RES, 10.0, 1%, 0.25 W, AEC-Q200 Grade 0, 1206 1206 ERJ-8ENF10R0V Panasonic
SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6 6 CONN JUMPER S2 (1 x 2) Position Shunt Connector Black Open Top 0.100" (2.54mm) GoldHORTING .100" GOLD JUMPER QPC02SXGN-RC Sullins
TP1, TP2, TP3, TP4, TP5, TP6, TP13, TP14, TP17, TP18, TP23, TP24 12 Test Point, Miniature, White, TH White Miniature Testpoint 5002 Keystone Electronics
TP7, TP8 2 Test Point, Miniature, Red, TH Red Miniature Testpoint 5000 Keystone Electronics
TP9, TP10, TP12 3 Test Point, Miniature, Orange, TH Orange Miniature Testpoint 5003 Keystone Electronics
TP11 1 Test Point, Miniature, Yellow, TH Yellow Miniature Testpoint 5004 Keystone Electronics
TP19 1 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone Electronics
TP20, TP21, TP22 3 Test Point, Compact, SMT Testpoint_Keystone_Compact 5016 Keystone Electronics
U1 1 BQ25350 DSBGA16 BQ25350 Texas Instruments