Use the following steps for charger mode verification:
- PS #1 is on from Section 3.2.1. In the EVM software,
click the Read Register button twice.
- Verify that all Fault
statuses read Normal.
- To confirm SYS voltage regulation, enable Load #1
(see Section 2.4) and
take DMM measurements as follows:
- Measure → VSYS
(SYS-TP12 and PGND-TP20 or TP22) = 3.52V ±0.3V.
- Measure → VBAT
(BAT-TP11 and PGND-TP20 or TP22) = 2.5V ±0.2V.
- Measure → IBAT =
1000mA ±100mA.
- To confirm battery charge current regulation, change Load #1 to 3.7V and take DMM measurements as follows:
- Measure → VSYS (SYS-TP12 and PGND-TP20
or TP22) = 3.8V ±0.3V.
- Measure → VBAT (BAT-TP13 and PGND-TP20
or TP22) = 3.7V ±0.2V.
- Measure → IBAT = 1000mA ±100mA.
- To confirm input voltage limit operation, in the EVM software on the 16-bit tab,
set input voltage limit (VINDPM) to 4800mV and then take DMM measurement ( or PS
#1 measurement if accurate) as follows:
- Measure → VIN =
4800mV ±300mV.