SLVUDO6 May 2026
The PCB for this EVM is designed to accommodate the adjustable voltage version of this IC. On the EVM, desired output voltage can be set by adjusting the resistor divider branch with the feedback pin. An additional output capacitors can also be added. The TPSM82A824 is operating in auto-PFM/PWM. The device operates typically at 2.2MHz frequency pulse width modulation (PWM) at moderate to heavy load currents. The switching frequency is reduced at light load condition. The TPSM82A824A operates in FPWM. The switching frequency of the device in FPWM mode is typically at 2.2MHz.