SLVUDO6 May 2026
| J1, Pin 1 and 2 – VIN | Positive input connection from the input supply for the EVM. |
| J1, Pin 3 and 4 – S+/S– | Input voltage sense connections. Measure the input voltage at this point. |
| J1, Pin 5 and 6 – GND | Input return connection from the input supply for the EVM. |
| J2, Pin 1 and 2 – VOUT | Output voltage connection |
| J2, Pin 3 and 4 – S+/S– | Output voltage sense connections. Measure the output voltage at this point. |
| J2, Pin 5 and 6 – GND | Output return connection |
| J3 – PG/GND | The PG output appears on pin 1 of this header with ground on pin 2. |
| JP1 – EN | EN pin input jumper. Place the supplied jumper across ON and EN to turn on the module. Place the jumper across OFF and EN to turn off the IC. |