SLVUDO6 May 2026
The printed-circuit board (PCB) for this EVM is designed to accommodate the adjustable output voltage versions of this device family. The input capacitor and the feedforward capacitor can be adjusted by replacing components. An additional output capacitors can also be added. The board layout, schematic, bill of materials, and the setup for both the TPSM82A824EVM-162 and the TPSM82A824AEVM-162 remains the same. Therefore, either of the EVMs can be used to evaluate any device variant from this family by replacing the IC.