SLVUDO6 May   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 External Power Supply or Power Accessory Requirements
    2. 2.2 Setup
    3. 2.3 Input/Output Connector Descriptions
    4. 2.4 Modifications
      1. 2.4.1 Input and Output Capacitors
      2. 2.4.2 Feedforward Capacitor
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  10. 4Safety Instructions
  11. 5Revision History

Introduction

The TPSM82A82x and the TPSM82A82xA are high efficiency synchronous, step-down converter power modules in a small 2-mm × 2.5-mm μSIP package. The device family consists of 3 A or 4 A output current modules and comes in both automatic power save mode and forced PWM mode versions. This user’s guide includes the following information:

  • Hardware setup instructions
  • A printed-circuit board (PCB) layout
  • Schematic diagram
  • Bill of materials (BOM)

In some cases throughout this document, the TPSM82A824EVM-162 is used as an abbreviation representing both, the TPSM82A824EVM-162 (003) and TPSM82A824AEVM-162 (004).