SLVUDO6 May 2026
Efficiency greater than 92%
2.5V to 5.5V input voltage range
0.6V to VIN adjustable output voltage
26μA operating quiescent current
Forced-PWM and PSM versions available
100% duty cycle for lowest dropout
Output discharge
Power good output
Integrated soft start-up
Overtemperature protection
Hiccup short circuit protection
Pin- and footprint-compatible with TPSM82821, TPSM82822 and TPSM82823
10-pin μSIP with 1.2mm max height