SLVUDS7 September   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Test Points
  9. 3Software
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Related Documentation
    1. 5.1 Supplemental Content
  12. 6Additional Information
    1. 6.1 Trademarks

Bill of Materials (BOM)

Table 4-1 Bill of Materials
DESIGNATOR QUANTITY VALUE DESCRIPTION PACKAGE REFERENCE PARTNUMBER MANUFACTURER
!PCB1 1 Printed Circuit Board XTR200_FT Any
C1 1 0.1uF CAP, CERM, 0.1uF, 16V, +/- 10%, X7R, 0402 0402 GRM155R71C104KA88D MuRata
C2, C8 2 1uF CAP, CERM, 1uF, 16V, +/- 10%, X7R, 0603 0603 8.85012E+11 Wurth Elektronik
C3, C17 2 2.2uF CAP, CERM, 2.2uF, 16V, +/- 10%, X7R, 0805 0805 GRM21BR71C225KA12L MuRata
C4, C21 2 10uF CAP, CERM, 10uF, 35V, +/- 10%, X6S, 1206 1206 C3216X6S1V106K160AC TDK
C5, C20 2 0.1uF CAP, CERM, 0.1uF, 100V, +/- 10%, X7R, 0603 0603 GRM188R72A104KA35D MuRata
C6 1 4.7uF CAP, CERM, 4.7uF, 50V, +/- 10%, X7R, 1206 1206 GRM31CR71H475KA12L MuRata
C7 1 100nF 0.1 µF ±10% 50V Ceramic Capacitor X7R 0603 (1608 Metric) 0603 KGF15AR71H104KT KYOCERA AVX
C9 1 4.7uF CAP, CERM, 4.7uF, 50V, +/- 10%, X5R, 0805 0805 GRM21BR61H475KE51L MuRata
C10, C13 2 12nF 0.012 µF ±10% 16V Ceramic Capacitor X7R 0402 (1005 Metric) 0402 CC0402KRX7R7BB123 Yageo
C11 1 1000pF CAP, CERM, 1000pF, 50V, +/- 10%, X7R, 0805 0805 CC0805KRX7R9BB102 Yageo America
C12, C14 2 10nF Chip Multilayer Ceramic Capacitors for General Purpose, 0402, 10000pF, X7R, 15%, 5%, 50V 0402 GRM155R71H103JA88D Murata
C15, C16 2 0.1uF CAP, CERM, 0.1uF, 10V,+/- 10%, X7R, 0603 0603 8.85012E+11 Wurth Elektronik
C18, C19 2 22uF CAP, CERM, 22uF, 10V, +/- 20%, X5R, 0805 0805 GRM21BR61A226ME44L MuRata
D1 1 40V Diode, Schottky, 40V, 0.35A, SOD-123 SOD-123 SD103AW-7F Diodes Inc.
D3 1 Orange 605nm LED Indication - Discrete 2V 0603 (1608 Metric) 0603 LTST-C190KFKT Lite-On
FB1, FB2 2 600ohm Ferrite Bead, 600ohm @ 100MHz, 0.2A, 0805 0805 742792041 Wurth Elektronik
H1, H2, H3, H4 4 Bumpon, Hemisphere, 0.25X 0.075, Clear 75x250 mil SJ5382 3M
J1 1 Terminal Block, 3 Position, 3.81mm, Tin, R/A, TH Terminal Block, 3 Position, 3.81mm, R/A, TH 6.91412E+11 Wurth Elektronik
J2 1 Header, 2.54mm, 8x2, Gold, R/A, TH Header, 2.54mm, 8x2, R/A, TH 61301621021 Wurth Elektronik
J3 1 Header, 2.54mm, 2x1, Gold, TH Header, 2.54mm, 2x1, TH 61300211121 Wurth Elektronik
L1 1 22uH Inductor, Drum Core, Ferrite, 22 uH, 2.2A, 0.1ohm, SMD Inductor, 8x4x8mm SRN8040-220M Bourns
L2 1 33uH Inductor, Drum Core, Ferrite, 33 uH, 1.7A, 0.145ohm, SMD Inductor, 8x4x8mm SRN8040-330M Bourns
LBL1 1 Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll PCB Label 0.650x 0.200 inch THT-14-423-10 Brady
Q1 1 40V Transistor, NPN, 40V, 0.2A, 3-UFDFN 3-UFDFN MMBT3904LP Diodes Inc.
Q3, Q4 2 N-Channel 30V 500mA (Ta) 690mW (Ta) Surface Mount SOT-23-3 (TO-236) SOT23-3 NTR4003NT3G On Semiconductor
R1 1 169k RES, 169k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 0603 CRCW0603169KFKEA Vishay-Dale
R2 1 184k RES, 184k, 0.1%, 0.1W, 0603 0603 RT0603BRD07184KL Yageo America
R3 1 1.00k RES, 1.00k, 0.1%, 0.063W, 0402 0402 ERA-2AEB102X Panasonic
R4 1 15.0k RES, 15.0k, 1%, 0.063W, 0402 0402 RC0402FR-0715KL Yageo America
R5 1 22.1k RES, 22.1k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 0402 CRCW040222K1FKED Vishay-Dale
R6 1 5.23k RES, 5.23k, 0.1%, 0.1W, 0603 0603 RT0603BRD075K23L Yageo America
R7 1 69.8k RES, 69.8k, 0.1%, 0.1W, 0603 0603 RT0603BRD0769K8L Yageo America
R8 1 6.20k RES, 6.20k, 0.1%, 0.1W, 0603 0603 RG1608P-622B-T5 Susumu Co Ltd
R9 1 3.74k RES, 3.74k, 0.1%, 0.1W, 0603 0603 RT0603BRD073K74L Yageo America
R10 1 6.19k RES, 6.19k, 1%, 0.1W, 0603 0603 RC0603FR-076K19L Yageo
R11 1 8.87k RES, 8.87k, 0.5%, 0.1W, 0603 0603 RT0603DRE078K87L Yageo America
R12 1 2.49k RES, 2.49k, 0.5%, 0.1W, 0603 0603 RT0603DRE072K49L Yageo America
R13, R18, R20, R21, R22, R24, R29, R30, R37 9 0 0 Ohms Jumper Chip Resistor 0603 (1608 Metric) Metal Element 0603 WSL060300000ZEA9 Vishay
R14, R17 2 100k RES, 100k, 0.1%, 0.1W, 0603 0603 RG1608P-104B-T5 Susumu Co Ltd
R15 1 3.74k RES, 3.74k, 0.5%, 0.1W, 0603 0603 RT0603DRE073K74L Yageo America
R16 1 1.37k RES, 1.37k, 0.1%, 0.1W, 0603 0603 RT0603BRD071K37L Yageo America
R19 1 1.00k RES, 1.00k, 0.5%, 0.1W, 0603 0603 RT0603DRE071KL Yageo America
R23 1 11.8k RES, 11.8k, 0.1%, 0.1W, 0603 0603 RT0603BRD0711K8L Yageo America
SH-J1 1 Shunt, 2.54mm, Gold, Black Shunt, 2.54mm, Black 60900213421 Wurth Elektronik
TP1, TP2, TP3, TP4, TP5, TP6 6 Test Point, Miniature, White, TH White Miniature Testpoint 5002 Keystone Electronics
U1 1 Nanopower-IQ 200nA 200mA low-dropout (LDO) voltage regulator with fast transient response SOT-23-5 TPS7A0333DBVR Texas Instruments
U2, U5 2 Buck Converter, Adjustable, 4V-36V Input, 1-28V 1A Output, SOT23-6 SOT23-6 LMR54406DBVR Texas Instruments
U3 1 Dual, 40V, 1MHz, low-power operational amplifier 8-SOT-23-THIN -40 to 125 SOT-23 TLV9302IDDFR Texas Instruments
U4 1 50V, universal 4-20mA, ±20mA current loop protector 8-SOT-23-THIN -40 to 125 TSOT23-8 TPS26611DDFR Texas Instruments
U6 1 40V, 1MHz, RRO Operational Amplifiers for Cost-Sensitive Systems SC70-5 TLV9301IDCKR Texas Instruments
U7 1 40V, dual-channel, 4.5MHz, rail-to-rail input/output, low-offset-voltage, low-noise op amp 8-VSSOP -40 to 125 VSSOP8 OPA2991IDGKR Texas Instruments
U8 1 XTR200IDQCR WSON10 XTR200IDQCR Texas Instruments
U9, U14 2 33V Bidirectional Flat-Clamp Surge Protection Device, DRB0008A (VSON-8) DRB0008A TVS3301DRBR Texas Instruments
U10 1 1.65V to 5.5V 8-bit parallel-load shift register with voltage translation WQFN16 SN74LV8T165BQBR Texas Instruments
U11 1 Single Inverter, DRL0005A, LARGE T&R DRL0005A SN74LVC1G04DRLR Texas Instruments
U12 1 150mA, 30V, Ultra-Low IQ, Wide Input Low-Dropout Regulator with Reverse Current Protection, DBV0005A (SOT-23-5) DBV0005A TPS70950DBVR Texas Instruments
R26 0 0 0 Ohms Jumper Chip Resistor 0603 (1608 Metric) Metal Element 0603 WSL060300000ZEA9 Vishay