SLVUDS7
September 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Setup
2.3
Header Information
2.4
Jumper Information
2.5
Test Points
3
Software
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Related Documentation
5.1
Supplemental Content
6
Additional Information
6.1
Trademarks
Get Started
Order the input sensor board:
SNSR-DUAL-ADC-EVM
Order the discrete output transmitter board: XTREVM-TRANSMITTER
Download the firmware source code from the reference design page:
TIDA-011026
Download the
XTR200 datasheet
Download the
TIDA-011026 reference design guide