SLVUDS7 September 2026
The XTR200 is a precision 3-wire current or voltage transmitter. The output can be configured to either current or voltage output mode by setting the MODE pin.
The XTREVM-TRANSMITTER is an output transmitter board that interfaces with the sensor board SNSR-DUAL-ADC-EVM that contains the ADC and MCU. For proper evaluation, use this board with the sensor board. The board contains test point and jumpers to allow an external DAC input and bypass the PWM filtering. More details on this configuration can be found in Section 2.2.