SLVUDW7 May 2026
Table 2-2 describes the six jumpers present on the AFE88XH1-FELC-EVM evaluation module.
| Jumper Designator | Description |
|---|---|
| J3 |
AFE88XH1 VREF voltage selection Open (Default): Leave the jumper open when AFE88XH1 internal reference is used. Pins 1-2: 1.25V from REF35125 for external reference Pins 2-3: External reference from MCU board |
| J4 |
1.8V LDO power supply enable Open: Disabled Short: Enabled |
| J5 | External 1.8V LDO input for AFE881H1 internal bias when PVDD < 2.7V. Leave open when 2.7V < PVDD < 5.5V |
| J6 |
Voltage selection for silicon-controlled rectifier (SCR) circuit to supply IOVDD. Pins 1-3: IOVDD supplied by 3.3V transistor connection. Pins 3-5: IOVDD supplied by 1.8V transistor connection. Pins 2-4: 3.3V input power to SCR transistor Q3 Pins 4-6: 1.8V input power to SCR transistor Q6 |
| J7 |
AFE88XH1 internal reference enable. Open: Internal reference disabled Short: Internal reference enabled |
| J8 |
Transmission loop impedance adjustment Open: AFE882H1 default Short: AFE881H1 default |