SLVUDW7 May   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Header Information
    4. 2.4 Jumper Information
    5. 2.5 Test Points
  9. 3Software
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1.     Trademarks
  12. 6Related Documentation

Description

The AFE88XH1-FELC evaluation module (EVM) implements a 4–20mA interface for 2-wire loop-powered sensors. The EVM enables evaluation of the AFE881H1 and AFE882H1 in a lower power, application-like environment with a 1.8V signal chain. The AFE881H1 and AFE882H1 integrates a high precision 16-bit DAC and a HART® modem.