SLVUDW7 May 2026
The SNSR-DUAL-ADC-EVM controls the host communication with the AFE88XH1-FELC-EVM. Serial data instructions are sent from a desktop PC to the MCU on the SNSR-DUAL-ADC-EVM. The MCU then translates these commands into SPI protocol before passing the necessary instructions to the EVM through the J1 header pins.
For more information on the MCU command structure used to communicate with the EVM, see the SNSR-DUAL-ADC-EVM Evaluation Module User's Guide.