SLVUDW9 May 2026
The ISO774xU family of devices are galvanically isolated digital isolators in ultra-wide package with >21.2mm creepage and clearance distance. The devices are designed for applications requiring high working voltages at high altitudes with a single stage digital isolator, removing the need for a second isolator and isolated power island. This EVM allows designers to evaluate device performance for fast development and analysis of isolated systems. The EVM supports evaluation of any device variants of ISO774xU family in a 16-pin Ultra-Wide-SSOP package (DUW-16).