This evaluation module contains one PCB evaluation
board containing one ISO7741U
device. The major components of the ISO7741UDUW evaluation board
are:
- ISO7741UDUW Ultra-Wide Package, Reinforced,
Quad-Channel Digital Isolator.
- Jumpers
and male headers for probing and external
connections.
- Multiple
test points.
To demonstrate functionality of the ISO7741UDUW,
TI recommends the following (not included):
- 3.3V or
5V voltage supply for supply inputs.
- Signal
generator for external dynamic data input.
- Oscilloscope for probing data channels.