SLVUDW9 May   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO774xU Ultra-Wide Package, Reinforced, Quad-Channel Digital Isolators
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 EVM Setup
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout and 3D Diagram
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

EVM Setup

This section describes the typical setup and operation of the EVM for device evaluation. Figure 2-3 shows a typical test configuration for operating the ISO7741UDUWEVM using two power supplies.

ISO7741UDUWEVM Typical EVM Test Setup Figure 2-3 Typical EVM Test Setup

Figure 2-4 shows typical input and output waveforms of the EVM for a 1MHz clock. The input is shown as channel 1, and the output is shown as channel 2.

ISO7741UDUWEVM Typical
                    Input and Output Waveform of ISO7741U Figure 2-4 Typical Input and Output Waveform of ISO7741U