SLVUDW9 May   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  6. 2Hardware
    1. 2.1 Pin Configuration of the ISO774xU Ultra-Wide Package, Reinforced, Quad-Channel Digital Isolators
    2. 2.2 EVM Setup and Operation
      1. 2.2.1 EVM Setup
  7. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layout and 3D Diagram
    3. 3.3 Bill of Materials (BOM)
  8. 4Additional Information
    1. 4.1 Trademarks

Introduction

The ISO7741UDUWEVM user’s guide describes the functionality of the ISO7741U Ultra-Wide Package, Reinforced, Quad-Channel Digital Isolators Evaluation Module. This user’s guide describes EVM configuration for ISO7741U device. However, the EVM can be utilized for evaluation of any of the device variants of ISO774xU family in a 16-pin Ultra-Wide-SSOP package (DUW-16). See details of each variant in Table 1-1 . This guide also describes the EVM BOM, EVM schematic, EVM PCB layout, and typical laboratory setup.

CAUTION: This evaluation module is made available for isolator parameter performance evaluation only and is not intended for isolation voltage testing. To prevent damage to the EVM, any voltage applied as a supply or digital input/output must be maintained within the recommended operating conditions of the device.