SLVUDW9 May 2026
The EVM enables user to evaluate ISO7741U device thoroughly before incorporating the device into a design. To facilitate the detailed evaluation on EVM each pin of ISO7741U has a dedicated test point(TP1-TP16) and make berg headers(J1 and J2) which enables the user to probe and provide signals with ease and maintain a clean setup. EVM also includes two 3-optin jumpers, J3 and J4, which can be used to enable and disable the output channels on both the isolated sides by setting the state of EN1 and EN2 pins of ISO7741U to HIGH or LOW by shorting to either VCCx or GNDx respectively. The ISO7741U on the EVM can be configured to using external power supply voltages and input signals on either side of the isolation.