SLVUDW9 May 2026
The ISO774xU family of devices are galvanically isolated digital isolators in ultra-wide package with >21.2mm creepage and clearance distance. The devices are designed for applications requiring high working voltages at high altitudes with a single stage digital isolator, removing the need for a second isolator and isolated power island. The devices support up to 5000RMS isolation rating per UL 1577. The devices are also certified by VDE, TUV, and CQC.
See details of all variants and orderables in Table 1-1 and family nomenclature in Figure 1-1.
| DEVICE NAME | TOTAL CHANNELS | REVERSE CHANNELS | DEFAULT OUTPUT | PACKAGE | CREEPAGE & CLEARANCE | VDE ISOLATION RATING |
|---|---|---|---|---|---|---|
| ISO7741UDUWR | 4 | 1 | HIGH |
Ultra-Wide-SSOP (DUW-16) |
>21.2mm | Reinforced |
| ISO7741UFDUWR | LOW | |||||
| ISO7742UDUWR | 2 | HIGH | ||||
| ISO7742UFDUWR | LOW |