SLVUDY4 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Programming, Debug, and Control
      1. 2.3.1 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    4. 2.4 Interfaces
      1. 2.4.1 Debug Interface Connector
      2. 2.4.2 Power Supply Connector
      3. 2.4.3 CAN FD Connector
      4. 2.4.4 UART Connector
      5. 2.4.5 SPI Connector
    5. 2.5 Test Points
  9. 3Advanced Use of the EVM Hardware
    1. 3.1 Radiated/Conducted Testing
  10. 4Software
    1. 4.1 Software Development
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Known Hardware or Software Issues
    2.     Trademarks
  14. 8References

Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad

On the separate LaunchPad:

  • Remove all of the header jumpers except GND and 3V3.

On both Generic XDS110 Debug Probe and Separate LaunchPad:

  • Set the power jumper to reflect the scenario. Set the jumper to XDS110 power if the CC2745R10 is to be powered by the XDS110 Debug Probe or the separate LaunchPad. Set this to Extern Pwr if external power is to be provided instead. Care must be taken to keep the board voltage within the board's operating range (3V to 3.6V).
  • Connect one end of the 10-pin Debug Cable to the XDS110 Out connector on the LaunchPad.
  • Connect the other end of the 10-pin Debug Cable to the P6 connector.

The final configuration is shown in Figure 2-2.

CC2745R10-CS-EVM Connection of CC2745R10-CS-EVM with XDS110 Debug Probe Figure 2-2 Connection of CC2745R10-CS-EVM with XDS110 Debug Probe