SLVUDY4 June 2026
CC2745R10-Q1
The SimpleLink™ 2.4 GHz CC2745R10-Q1 device is an AEC-Q100 compliant wireless microcontroller (MCU) targeting automotive applications. The device is optimized for low-power wireless communication in applications such as channel sounding, and car access. The highlighted features of this device include:
The CC2745R10-Q1 device is part of the SimpleLink™ MCU platform, which consists of Wi-Fi, Bluetooth Low Energy, Thread, Zigbee ®, Sub-1 GHz MCUs, and host MCUs that all share a common, easy-to-use development environment and rich tool set. For more information, visit SimpleLink™ MCU platform.
Figure 1-1 CC2745R10 Block DiagramTCAN3404DRQ1
The TCANC340x-Q1 devices are automotive EMC compliant 3.3V CAN FD transceivers. The devices are data rate agnostic making them backward compatible for supporting classical CAN applications while also supporting CAN FD networks up to 8Mbps. These devices have standby mode support which puts the transceiver in low current consumption mode. Upon receiving valid wake-up pattern on CAN bus, the device signals to the micro-controller through the RXD pin. The MCU can then place the device in normal mode using STB pin.
TCANC3404-Q1 supports ultra-low power shutdown mode where most of the internal blocks are disabled. This feature is optimized for battery-powered applications.
Figure 1-2 TCAN340x-Q1 Block DiagramTPS7B82-Q1
The TPS7B82-Q1 is a 40-V, 300-mA low-dropout (LDO) linear regulator with ultra-low quiescent current. This voltage regulator consumes only 3 μA of quiescent current at light load and is designed for the automotive always-on application.
Figure 1-3 TPS7B82-Q1 Block Diagram