SLVUDY4 June 2026
P4 can be used to power the board through the 12V pin or through the WMCU_VDD pin when the board is not powered through the debug connector. See Table 2-2 for the pinout information.
| Pin # | Pin Name | Pin Description |
|---|---|---|
| 1 | 12V | 12V supply pin |
| 2 | GND | Ground connection |
| 3 | WMCU_VDD | 3.3V supply pin |