SLVUDY4 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Temperature Range
    3. 2.3 Programming, Debug, and Control
      1. 2.3.1 Using a Generic XDS110 Debug Probe, Including a Separate LaunchPad
    4. 2.4 Interfaces
      1. 2.4.1 Debug Interface Connector
      2. 2.4.2 Power Supply Connector
      3. 2.4.3 CAN FD Connector
      4. 2.4.4 UART Connector
      5. 2.4.5 SPI Connector
    5. 2.5 Test Points
  9. 3Advanced Use of the EVM Hardware
    1. 3.1 Radiated/Conducted Testing
  10. 4Software
    1. 4.1 Software Development
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Compliance Information
    1. 6.1 CE Compliance
    2. 6.2 REACH Compliance
    3. 6.3 Waste Electrical and Electronic Equipment (WEEE) Compliance
  13. 7Additional Information
    1. 7.1 Known Hardware or Software Issues
    2.     Trademarks
  14. 8References

Radiated/Conducted Testing

Radiated Testing: There are two 0201 package 15pF capacitors (CA1 and CA2) on the board which determines if the RF signal is routed to the on-board antennas, or the U.FL connector. Only one can be populated at any given time. By default, CA2 is populated, and the RF signal is routed to the on-board antennas. This configuration will be used to execute radiated testing.

CC2745R10-CS-EVM Capacitors for Radiated or Conducted
TestingFigure 3-1 Capacitors for Radiated or Conducted Testing

Conducted Testing: When the 15pF capacitor is rotated and installed in the CA1 location, the RF signal is routed to the U.FL connector P1. This configuration will be used to execute conducted testing.

Supplying with 12V

By default, the R3 resistor is unpopulated. If the user wants to supply the board with 12V through the 12V pin, R3 should be mounted on the board.

CC2745R10-CS-EVM 12V Supply ConfigurationFigure 3-2 12V Supply Configuration