SLWU087E november 2013 – june 2023
TI's TSW14J10 Evaluation Module (EVM) allows operation of the High Speed Data Converter Pro Graphic User Interface (HSDC Pro GUI) software on certain Xilinx® and Intel PSG development kits that incorporate the FMC connector. This FMC-FMC adapter has a four-bus FTDI USB-to-GPIO device, that when connected to a PC, provides an interface to the FPGA on the development platform allowing the HSDC Pro GUI to operate as if it were connected to a TI development board. The TSW14J10 is compatible with all TI ADC and DAC JESD204B-based EVMs. Currently the software supports a limited number of ADC and DAC EVMs connected to either a Kintex® KC705 or Virtex® VC707 development card with a TSW14J10.
Figure 10-1 TSW14J10EVM, DAC38J84EVM, and Virtex VC707 Development Card