SLYA094 August 2025 LM5137F-Q1
48V to 12V conversion is possible with this reference design, by making the following small modification to the board. Please refer to Figure 4-1 and Table 4-1 for modification required to obtain a 48V to 12V single output four phase buck converter.
| Position | Designator | PN | Remarks |
|---|---|---|---|
| Input filter | C22,C23,C24,C25 | CGA4J3X7S2A105K125AB | 1uF/100V, 0805 |
| C26 | EEV-FK1K101Q | 100uF/80V, H13 | |
| Input capacitor | C20,C21,C5,C6,C7,C8,C10,C11,C13,C14,C15,C16 | CGA6M3X7S2A475K200 | 4.7uF/100V, 1210 |
| FET | Q1,Q2,Q5,Q6 | NVMFS6H852NLT1G | 13.1mohm, 80V, QFN5*6 |
| Q3,Q4,Q7,Q8 | NVMFS6H836NLT1G | 6.2mohm, 80V, QFN5*6 | |
| Inductor | L2,L3,L4,L5 | XGL1010-682MED | 6.8uH |
| Output capacitor |
C27,C28,C29,C32,C33,C34,C67, C68,C69,C72,C73,C74 |
GA6P3X7R1E226M250 | 22uF/25V, 1210 |
| FB | R13,R2 | CRCW0603200KFKEA | 200kΩ, 0603 |
| R50,R3 | CRCW060314K3FKEA | 14.3kΩ, 0603 | |
| RT | R19,R21 | CRCW060376K8FKEA | 76.8kΩ, 0603 |
| EN | R22 | CRCW0603200KFKEA | 200kΩ, 0603 |
| R34 | CRCW06037K15FKEA | 7.15kΩ, 0603 |