SLYA094 August   2025 LM5137F-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Hardware Design with LM5137F-Q1
    1. 2.1 Schematic
  6. 3PMP41158 Performance Curves
    1. 3.1 Four-Phase Interleaving
    2. 3.2 Thermal Performance
    3. 3.3 Load Transient
    4. 3.4 Light Load Efficiency
    5. 3.5 Bode Plot
  7. 4Reference Design Modification Conversion From 48V to 12V
  8. 5Summary
  9. 6References

Four-Phase Interleaving

Figure 3-1 shows switch nodes 1 through four showing stable permanence at 45A load. As Figure 3-1 shows, Channel 1 and channel 2 are complementary, which is produced by primary controller. Channel 3 and channel 4 are complementary, which is produced by secondary controller. Each phase is shifted 90 degrees apart.

 Switching Node Voltage
                    Waveform Figure 3-1 Switching Node Voltage Waveform