SLYA094 August 2025 LM5137F-Q1
The reference design describes a four-phase interleaved buck converter which can be used in ADAS and IVI applications. As table 1 shows, the converter operates over a wide input voltage range of 6.5V to 36V to deliver a single 4.5V regulated output. The output tolerance has better than 1% steady state set-point accuracy at load currents up to 42A. The reference design also employs dynamic phase shedding to make sure excellent light load efficiencies, achieving as high as 81% efficiency at 15mA load current. With peak current mode control, the converter achieves ±8.3% output voltage perturbation, for a load step 21A to 86A at 65A/us. The LM5137F-Q1 is dual phase stackable controller, this reference design uses two LM5137F-Q1 to obtain a single output four-phase interleaved voltage regulator. One LM5137-Q1 is used as a primary controller and the second LM5137-Q1 is used as a secondary controller. In the stacked configuration, COMP1 and COMP2 of each controller are all connected together. Being a single output interleaved design, all outputs are connected together, with each phase being synchronized to a clock interleaving each phase, shifted 90 degrees apart. Four-phase interleaving effectively reduces ripple current compared to a single-phase design, thus reducing ripple voltage and RMS ripple currents on both the input and output capacitors.
| Parameter | Test Conditions | MIN | NOM | MAX | UNIT |
|---|---|---|---|---|---|
| Input Conditions | |||||
| Input voltage | / | 6.5 | 13.5 | 36 | Volt |
| Input current | / | 14 | 26 | Ampere | |
| Output Conditions | |||||
| Output voltage | / | 4.5 | Volt | ||
| Output current | / | 42 | Ampere | ||
| Output voltage ripple | Full range Vin , full range load | 40 | mV | ||
| Output power | 200 | Watt | |||
| System Characteristics | |||||
| Efficiency (η) | Vin = 13.5V, Vout= 4.5V, Iout = 15mA | 81.1 | % | ||
| Vin = 13.5V, Vout = 4.5V, Iout = 21A | 95.5 | % | |||
| Vin = 13.5V, Vout = 4.5V, Iout = 40A | 94.1 | % | |||
| Load transient |
21A-42A-56A-83A-21A, 1μs slew time 12 × 47μF/1210 output caps |
-5.5 | 5.5 | % | |
|
21A-83A-56A-42A-21A, 1μs slew time 12 × 47μF/1210 output caps |
-8.3 | 8.3 | % | ||
| Operating ambient | Open frame | -25 | 25 | 85 | °C |
| Switching frequency | / | 400 | kHz | ||
| Board form factor | FR4 material, 6-layer, 2-oz copper | 126 × 87 × 35 | mm3 | ||