SLYA094 August 2025 LM5137F-Q1
To achieve high slew rates of 62A/us for the load transient test, the reference design requires an onboard load stepper circuit, as Figure 3-4 shows. In theory, the MOSFET used in the load stepper works in linear region which is controlled by the gate to source voltage, VGS. By modulating the gate to source voltage, we adjust the current slew rate of the load step. The onboard load stepper is capable of achieving up to 100A/us load step slew rate.
For load stepper set up details, please refer to PMP41158: 450W Four-Phase Interleaved Buck Converter Reference Design.