SLYS053C November 2023 – May 2025 TMAG3001
PRODUCTION DATA
The TMAG3001 supports an ultra-low power sleep mode where the device retains the critical user configuration settings. In this mode the device does not retain the conversion result data. A controller can wake up the device from sleep mode through I2C communications or the INT pin. During the transition from sleep mode to standby mode through I2C interface, the INT pin briefly assserts an interrupt. The INT pin recovers after the device fully transitions to the standby mode with RESULT_STATUS bit set to 0h indicating no conversion is completed. To prevent this interrupt, the user can set the MASK_INTB bit to 1h before the device goes into sleep mode, then set the MASK_INTB bit back to 0h after waking up if the INT pin is needed. The time the device takes to go from sleep mode to standby mode is denoted by Tstart_sleep.