SLYS053C November 2023 – May 2025 TMAG3001
PRODUCTION DATA
| FAST MODE | FAST MODE PLUS | UNIT | |||||
|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | ||||
| f(SCL) | SCL operating frequency | 1 | 400 | 1 | 1000 | kHz | |
| t(BUF) | Bus-free time between STOP and START conditions | 1.3 | 0.5 | µs | |||
| t(SUSTA) | Repeated START condition setup time | 0.6 | 0.26 | µs | |||
| t(HDSTA) | Hold time after repeated START condition. After this period, the first clock is generated. |
0.1 | 0.1 | µs | |||
| t(SUSTO) | STOP condition setup time | 0.6 | 0.26 | µs | |||
| t(HDDAT) | Data hold time(1) | 15 | 900 | 15 | 150 | ns | |
| t(SUDAT) | Data setup time | 100 | 50 | ns | |||
| t(LOW) | SCL clock low period | 1.3 | 0.5 | µs | |||
| t(HIGH) | SCL clock high period | 0.6 | 0.26 | µs | |||
| tR | SDA, SCL rise time | 20 | 300 | 120 | ns | ||
| tF | SDA, SCL fall time | 20 × (VCC / 5.5V) |
300 | 20 × (VCC / 5.5V) |
120 | ns | |
| tLPF | Glitch suppression filter | 50 | 50 | ns | |||