SLYS053C November 2023 – May 2025 TMAG3001
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| A1 | VCC | Power supply | Power supply. |
| A2 | ADDR | Input | Address pin. Can be connected to either SDA, SCL, VCC or GND. |
| B1 | INT | IO | Interrupt output and Trigger Input. When used as an open-drain output a pullup resistor is required. When used us a Trigger Input a pullup is not required. |
| B2 | GND | Ground | Ground reference. |
| C1 | SDA | IO | Serial data. |
| C2 | SCL | IO | Serial clock. |