SNAA433 March 2025 CDC6C
CDC6C is a low power, single-ended LVCMOS, BAW (Bulk Acoustic Wave) oscillator targeted for the use in Industrial, Automotive and Enterprise applications. The CDC6C is available in a wide range of frequencies including 25MHz, 33.333MHz and 50MHz. This document details the performance advantages of CDC6C compared to quartz oscillators clocking 100Base-Tx devices following test procedure highlighted in University of New Hampshire InterOperability Laboratory (IOL) test suite.