SNAA433 March 2025 CDC6C
CDC6C has a number of advantages including frequency flexibility, temperature stability, power supply noise immunity among others. Table 2-1 and Table 2-2 summarize these advantages and showcases how BAW oscillators have solved design limitations found while using quartz oscillators. Additional information can be found in the following application notes:
| Parameter | BAW | Quartz | Advantage |
|---|---|---|---|
| Frequency Flexibility | Alleviates supply constraints, single IC supports large range of frequencies through one time programming (OTP). | Output frequency is controlled through mechanical parameters that cannot be modified once cut. | BAW oscillator |
| Temperature Stability | ±10ppm (Maintains temperature stability irrelevant of temperature range) | As temperature increases so does ppm stability | BAW oscillator |
| Vibration | Typical is 1 ppb/g.Passes MIL_STD_883F Method 2002 Condition A | Can be as high as 10+ppb/g. Typically does not pass MIL-STD. | BAW oscillator |
| Mechanical Shock | Less than 0.5ppm variation up to 1500 g. Passes MIL_STD_883F Method 2007 Condition B | Typically does not MIL-STD. Can fail at 2,000g | BAW oscillator |
| Parameter | BAW Oscillator Design | Quartz Limitation |
|---|---|---|
| Power supply noise | Integrated LDO for improved power supply noise rejection (-72dBc PSRR at 500kHz, 50mV ripple) | Typically has no integrated LDO |
| Mean time between failure | 3.3 billion hours of operation | 33 million hours of operation |
| Frequency flexibility | Support any frequency from 1MHz to 200MHz in LVCMOS variant | Limited by resonator crystal; different frequencies require different resonant crystal |
| Supply chain | Fabricated, assembled and packaged in house by TI | Multiple third party manufacturing to support build of different components (resonator, ASIC, Package, and so on.) |
| Land pattern | Universal – industry standard footprint | Land pattern can depend on supplier |