SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
The RECAL feature is used to mitigate the scenario when the VCO is in lock, but then radiation causes the VCO to go out of lock. When the RECAL_EN pin is high, if the PLL loses lock and stays out of lock for a time specified by the WD_DLY word, then RECAL triggers a VCO re-calibration. Lock detector must be set to "Vtune and VCOCal" (LD_TYPE = 1) and the lock detect timer (LD_DLY) must be non-zero. Suggested minimum lock detector timer delay time is 200µs for 50MHz state machine clock frequency.