SNAS818C July 2021 – August 2025 CDCDB800
PRODUCTION DATA
| PIN | TYPE(2) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| INPUT CLOCK | |||
| CLKIN_P | 4 | I | LP-HCSL differential clock input. Typically connected directly to the differential output of clock source. |
| CLKIN_N | 5 | I | |
| OUTPUT CLOCKS | |||
| CK0_P | 13 | O | LP-HCSL differential clock output of channel 0. Typically connected directly to PCIe differential clock input. If unused, the pins can be left no connect. |
| CK0_N | 14 | O | |
| CK1_P | 16 | O | LP-HCSL differential clock output of channel 1. Typically connected directly to PCIe differential clock input. If unused, the pins can be left no connect. |
| CK1_N | 17 | O | |
| CK2_P | 21 | O | LP-HCSL differential clock output of channel 2. Typically connected directly to PCIe differential clock input. If unused, the pins can be left no connect. |
| CK2_N | 22 | O | |
| CK3_P | 25 | O | LP-HCSL differential clock output of channel 3. Typically connected directly to PCIe differential clock input. If unused, the pins can be left no connect. |
| CK3_N | 26 | O | |
| CK4_P | 28 | O | LP-HCSL differential clock output of channel 4. Typically connected directly to PCIe differential clock input. If unused, the pins can be left no connect. |
| CK4_N | 29 | O | |
| CK5_P | 32 | O | LP-HCSL differential clock output of channel 5. Typically connected directly to PCIe differential clock input. If unused, the pins can be left no connect. |
| CK5_N | 33 | O | |
| CK6_P | 35 | O | LP-HCSL differential clock output of channel 6. Typically connected directly to PCIe differential clock input. If unused, the pins can be left no connect. |
| CK6_N | 36 | O | |
| CK7_P | 39 | O | LP-HCSL differential clock output of channel 7. Typically connected directly to PCIe differential clock input. If unused, the pins can be left no connect. |
| CK7_N | 40 | O | |
| MANAGEMENT AND CONTROL(1) | |||
| CKPWRGD_PD# | 1 | I, S, PD | Clock Power Good and Power
Down multi-function input pin with internal 180kΩ pulldown.
Typically connected to GPIO of microcontroller. If unused, the pin
can be left no connect. After PWRGD has been asserted high for the
first time, the pin becomes a PD# pin and the pin controls
power-down mode: LOW: Power-down mode, all output channels tri-stated. HIGH: Normal operation mode. |
| OE0# | 11 | I, S, PD | Output Enable for channel
0 with internal 180kΩ pulldown, active low. Typically connected to
GPIO of microcontroller. If unused, the pin can be left no
connect. LOW: enable output channel 0. HIGH: disable output channel 0. |
| OE1# | 18 | I, S, PD | Output Enable for channel
1 with internal 180kΩ pulldown, active low. Typically connected to
GPIO of microcontroller. If unused, the pin can be left no
connect. LOW: enable output channel 1. HIGH: disable output channel 1. |
| OE2# | 23 | I, S, PD | Output Enable for channel
2 with internal 180kΩ pulldown, active low. Typically connected to
GPIO of microcontroller. If unused, the pin can be left no
connect. LOW: enable output channel 2. HIGH: disable output channel 2. |
| OE3# | 24 | I, S, PD | Output Enable for channel
3, with internal 180kΩ pulldown, active low. Typically connected to
GPIO of microcontroller. If unused, the pin can be left no
connect. LOW: enable output channel 3. HIGH: disable output channel 3. |
| OE4# | 30 | I, S, PD | Output Enable for channel
4, with internal 180kΩ pulldown, active low. Typically connected to
GPIO of microcontroller. If unused, the pin can be left no
connect. LOW: enable output channel 4. HIGH: disable output channel 4. |
| OE5# | 31 | I, S, PD | Output Enable for channel
5, with internal 180kΩ pulldown, active low. Typically connected to
GPIO of microcontroller. If unused, the pin can be left no
connect. LOW: enable output channel 5. HIGH: disable output channel 5. |
| OE6# | 37 | I, S, PD | Output Enable for channel
6 with internal 180kΩ pulldown, active low. Typically connected to
GPIO of microcontroller. If unused, the pin can be left no
connect. LOW: enable output channel 6. HIGH: disable output channel 6. |
| OE7# | 41 | I, S, PD | Output Enable for channel
7 with internal 180kΩ pulldown, active low. Typically connected to
GPIO of microcontroller. If unused, the pin can be left no
connect. LOW: enable output channel 7. HIGH: disable output channel 7. |
| SMBUS AND SMBUS ADDRESS | |||
| SMBDAT | 6 | I / O | Data pin of SMBus interface. Typically pulled up to 3.3V VDD using external pullup resistor. The recommended pullup resistor value is > 8.5k. |
| SMBCLK | 7 | I | Clock pin of SMBus interface. Typically pulled up to 3.3V VDD using external pullup resistor. The recommended pullup resistor value is > 8.5k. |
SMBWRTLOCK | 46 | I, PD | SMBWRTLOCK: Disables
write commands on SMBus. All writes is ignored when SMBWRTLOCK is
asserted (reads are not affected). Internal 180kΩ pulldown, active
high. 0 = SMBus write enabled. 1 = SMBus write disabled. |
| SUPPLY VOLTAGE AND GROUND | |||
| GNDR | 2 | G | Ground. |
| VDDR | 3 | P | Power supply input for input clock receiver. Connect to 3.3V power supply rail with decoupling capacitor to GND. Place a 0.1µF capacitor close to each supply pin between power supply and ground. |
| VDD | 10, 15, 19, 27, 34, 38, 42, 44 | P | 3.3V power supply for output channels and core voltage. |
| GND | DAP | G | Ground. Connect ground pad to system ground. |
| NO CONNECT | |||
| NC | 8, 9, 12, 20, 43, 45 | — | Do not connect to GND or VDD. |
| NC | 47, 48 | — | No connect. Pins can be connected to GND, VDD, or otherwise tied to any potential within the Supply Voltage range stated in the Absolute Maximum Ratings. |