SNAS833B November   2021  – August 2025 CDCDB400

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Fail-Safe Input
      2. 7.3.2 Output Enable Control
      3. 7.3.3 SMBus
        1. 7.3.3.1 SMBus Address Assignment
    4. 7.4 Device Functional Modes
      1. 7.4.1 CKPWRGD_PD# Function
      2. 7.4.2 OE[3:0]# and SMBus Output Enables
      3. 7.4.3 Output Slew Rate Control
      4. 7.4.4 Output Impedance Control
    5. 7.5 Programming
  9. 8 Register Maps
    1. 8.1 CDCDB400 Registers
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Enable Control Method
        2. 9.2.2.2 SMBus Address
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Examples
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 TICS Pro
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

OE[3:0]# and SMBus Output Enables

Each output channel, 0 to 3, can be individually enabled or disabled by a SMBus control register bit, called SMB enable bits. Additionally, each output channel has a dedicated, corresponding, OE[3:0]# hardware pin. The OE[3:0]# pins are asynchronously asserted-low signals that can enable or disable the output.

Refer to Table 7-2 for enabling and disabling outputs through the hardware and software. Note that both the SMB enable bit must be a 1 and the OEx# pin must be an input low voltage 0 for the output channel to be active.

Table 7-2 OE[3:0]# Functionality
Control Inputs Power State Variables (Internal) CLKIN OE[3:0]# HARDWARE PINS AND SMBus CONTROL REGISTER BITS CK[3:0]_P/CK[3:0]_N
CKPWRGD_PD# PWRGD PD# OE[3:0]# OUT_EN_CLK[3:0] DRIVE_OP_STATE_CTRL
0 0 0 X X X X LOW/LOW
1 1 1 X(1) X 0 0

LOW/LOW

1 TRI-STATE
1 X 0 LOW/LOW
1 TRI-STATE
Running(1) 0 1 X Running
0 0 X(2) X X 0 LOW/LOW
1 TRI-STATE
To enter the power-down state, CLKIN must remain active for at least 3 clock cycles after CKPWRGD_PD# transitions from 1 to 0.
To enter the powered-up state with active clock outputs, CLKIN must be active before CKPWRGD_PD# transitions from 0 to 1.