SNAS833B November 2021 – August 2025 CDCDB400
PRODUCTION DATA
Figure 5-1 in the Typical Characteristics section can be used as both an application curve and a typical characteristics plot in this example.
The Figure 9-2 and Figure 9-3 show characterization data for the Output slew rate for various CAPTRIM codes and across temperature. Customers can use these plots as reference for choosing the appropriate output slew rate based on the system requirement.
Figure 9-2 Output Slew Rate vs CAPTRIM Code