SNAS851A December 2023 – May 2025 LMX1906-SP
PRODUCTION DATA
The state machine clock must be enabled in all operating modes (Buffer, divider and Multiplier). The device has a power on reset default setting SMCLK_EN = 1 and this field must not be changed to any other state. The state of the SMCLK_EN can be readback by register R2[5] bit. Input clock must be present at CLKIN pins to configure the device properly.
The state machine clock needs to be less than 30MHz and the frequency is as follows:
fSMCLK = fCLKIN / (SMCLK_DIV_PRE × SMCLK_DIV)